Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
GHH291- - LINE
Bill of material
GHH291-LINE(TYPE=Type-1 PIN=5 L=15 AWG=22 COLOR= Black)
CNSTYPECODE
Order code
GHH291-LINE(TYPE=Type-1 PIN=5 L=15 AWG=22 COLOR= Black)
TYPE
Type
PIN
No.of Pins per Row
L
Dimension:L
mm
Enter value for L
Dimension:L
mm
cm
inch
ft
AWG
No.of Pins per Row
COLOR
Color
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models