Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Gressel
Description
D2 - Double vice
Bill of material
DGM.080.401.01+CGA.080.001.01+DGA.080.301.01
BESTNR
Order No.
TYP
Type
DATENBLATT
Catalog PDF
Download PDF
BACKE
Jaw Type
OPTION
Option
AUS
Clamping range selection
SPANNBEREICH
Position
mm
Enter value for SPANNBEREICH
Position
mm
cm
inch
ft
SPANNBEREICH2
Position
mm
BTYP
Body Type
GREDOC
Nachrüstsatz gredoc (separat zu bestellen)
A
mm
A1
- mm
B
mm
B1
0-0 mm
B2
0-0 mm
B3
0-0 mm
C
mm
D
mm
E
mm
F
- mm
G
mm
H
3 mm
I
mm
J
- mm
L
max.
M
- mm
N
mm
-
GEW
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gressel
    SC2 - Single vice system
    Gressel
    S2 - Centric vice
    Gressel
    C2 - Centric vice
    Gressel
    Gredoc - Construction kit
    Gressel
    Grepos-5X / Grepos-5X-S - 5-axis force clamping device
    Gressel
    Gripos - Machine vice
    Gressel
    Duogrip - Double, single and centric vice
    Gressel
    Stepped jaw - Top jaws
    Gressel
    Stepped jaw 17 mm - Top jaws
    Gressel
    Stepped jaw 18 mm and 3 mm grip - Top jaws
    Festo
    EADP - Stop kit
    Gressel
    C3 - Centric vice for small workpieces
    Gressel
    Multigrip 65mm - Einfach- und Mehrfachspanner
    Gressel
    Precision pull-down jaws - Top jaws
Previews
3D
2D
Download CAD models