Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Gühring
Description
326 - DIN 373 COUNTER BORE
Bill of material
326 8.000
J21
Item ID
J23
Item Description
FLACHSENKER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
DIN 373
J8
Treatment
SPL
A11
Cutting Diameter min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
C3
Connection Diameter, Machine Side
mm
D1
Number of Cutting Edges
3
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
180 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS
H5
Coating
TIN
C4
Shank Length
mm
D2
Helix Direction
R
D3
Helix Angle
Grad
H22
Coolant Exit Style Code
0
BLD
Tool Style Code
4
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    324 - DIN 373 COUNTER BORE
    Gühring
    483 - DIN373 COUNTER BORE
    Gühring
    486 - WN 18 COUNTER BORE
    Gühring
    1027 - DIN 6539 TIN RATIO DRILL
    Gühring
    480 - WN 19 COUNTER SINK
Previews
3D
Dimension
2D
Download CAD models