Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Gühring
Description
5693 - WN TLB CARBIDE HEAD GUN DRILL
Bill of material
5693 9.000
J21
Item ID
J23
Item Description
VH-KOPF TIEFLOCHBOH,
J22
Item Name
VHM-KOPF S-EINLIPP-TLB EB80 GESL,1600 ZY
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HMKOPF
J1
Standard Number
WN TLB
J8
Treatment
BVB
A11
Cutting Diameter min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
15
B3
Protruding Length
1530 mm
B4
Usable Length
mm
B5
Overall Length
1600 mm
B6
Flute Length
1500 mm
B71
Function Length
mm
C3
Connection Diameter, Machine Side
25 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
D1
Number of Cutting Edges
1
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HW
H5
Coating
TIN
B7
Point Length
mm
C4
Shank Length
70 mm
D2
Helix Direction
N
H22
Coolant Exit Style Code
4
BLD
Tool Style Code
12
J6
Connection Code, Machine Side
ZYL02501515h$06
J61
Connection Code, Machine Side ISO 13399
ZYL15G2500h$06
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models