Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Gühring
Description
3580 - DIN850 SCHLITZFRAESER
Bill of material
3580 16.501
J21
Item ID
J23
Item Description
SCHLITZFRAESER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSCO
J1
Standard Number
DIN850
J11
Standard Code Letter
D
J8
Treatment
FNU
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
mm
B71
Function Length
mm
A5
Neck Diameter
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
10
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
H11
Cutting Tool Material
HSS-E
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
E2
Axial Rake Angle
8 Grad
F3
Helix Direction
N
F4
Helix Angle
8 Grad
H4
Tool Execution
S
D7
Weight
kg
J7
Data Chip
0
BLD
Tool Style Code
5
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models