Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Gühring
Description
5735 - DIN 6527L SC "FIRE" END MILL
Bill of material
5735 10.000
J21
Item ID
J22
Item Name
VHM FIRE-RATIOFRÄSER
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
J1
Standard Number
DIN 6527L
J11
Standard Code Letter
A
J8
Treatment
FEC
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
mm
B71
Function Length
mm
A5
Neck Diameter
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
4
F22
Effective Cutting Edge Count, Frontally
4
H11
Cutting Tool Material
HC-K/P
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
FIRE
E3
Rake Angle
4 Grad
E2
Axial Rake Angle
35 Grad
F3
Helix Direction
R
F4
Helix Angle
35 Grad
H4
Tool Execution
H
D7
Weight
kg
J7
Data Chip
0
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    5650 - DIN 6537L NANOFIRE RATIO DRILL
    Gühring
    3898 - WN VHM FIRE-RATIOFRAESE
    Gühring
    6710 - WN VHM FIRE-RATIOFRAESE
    Gühring
    5585 - DIN6527L "FIRE" SC END MILL
    Gühring
    6713 - WN VHM TIALN FASFRAESER
    Gühring
    5535 - DIN 6527L SC "FIRE" END MILL
    Gühring
    5510 - DIN 6537K NANOFIRE RATIO DRILL
    Gühring
    5525 - WN NANOFIRE RATIO DRILL
    KEMMLER
    Präzisionsspannzangen ER32 | 470EP | Ø 20 - 19
    Gühring
    1027 - DIN 6539 TIN RATIO DRILL
    Gühring
    3722 - DIN6527L "FIRE" SC END MILL
    Gühring
    3895 - DIN6527L SC RATIO END MILL
    Gühring
    5745 - WN "FIRE" SC END MILL
    RUD
    TECDOS chain wheels
Previews
3D
Dimension
2D
Download CAD models