카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Gühring
Description
2878 - DIN374 "FIRE" TAP
Bill of material
2878 12.005
J21
Item ID
J23
Item Description
FIRE GEWINDEBOHRER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
A1
Thread Form Type
MF
A21
Thread Diameter Metric
mm
A3
Thread Pitch
mm
A5
Thread Tolerance Class
ISO2/6H
A8
Wrench Size
mm
B1
Thread Length
20 mm
B2
Usable Length
40 mm
B3
Overall Length
100 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
kg
F1
Cutting Direction
R
G3
Chamfer Form
B
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
FIRE
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드