Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Gühring
Description
1009 - DIN 371 SC TAP IC
Bill of material
1009 12.005
J21
Item ID
J23
Item Description
VH GEWINDEBOHRER KI
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
A1
Thread Form Type
MF
A21
Thread Diameter Metric
mm
A3
Thread Pitch
mm
A5
Thread Tolerance Class
6HX
A8
Wrench Size
mm
B1
Thread Length
mm
B2
Usable Length
mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
D2
Spin Direction
N
D7
Weight
kg
F1
Cutting Direction
R
G3
Chamfer Form
E
H11
Cutting Tool Material
HF-K
H22
Coolant Exit Style Code
1
H5
Coating
OHNE
BLD
Tool Style Code
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    3081 - WN USA SC RATIO END MILL
    Gühring
    3015 - WN SC END MILL
    Gühring
    1594 - DIN374~ P GEWINDEFORMER
    Gühring
    3716 - WN SC END MILL
    Gühring
    3190 - WN USA "FIRE" SC END MILL
    Gühring
    1705 - DIN 371~ P GEWINDEFORMER
    Gühring
    3184 - WN USA SC END MILL
    Gühring
    3078 - WN USA VHM FIRE-RATIOFRAESE
    Gühring
    3308 - DIN6527L SC END MILL
    Gühring
    3160 - WN USA "FIRE" SC END MILL
    Gühring
    3030 - WN "FIRE" SC END MILL
    Gühring
    2510 - DIN 371 FIRE-VH GEWIBO.
    Gühring
    3311 - WN SC END MILL
    Gühring
    4163 - WN GEWINDEFR. TMU SP
Previews
3D
Dimension
2D
Download CAD models