Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Gühring
Description
1016 - JISB4430~ FORMING TAP
Bill of material
1016 1.700
J21
Item ID
J23
Item Description
GEWINDEFORMER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
J1
Standard Number
A1
Thread Form Type
M
A21
Thread Diameter Metric
mm
A3
Thread Pitch
mm
A5
Thread Tolerance Class
A8
Wrench Size
mm
B1
Thread Length
mm
B2
Usable Length
mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
NSM
Standard of Characteristics
DIN4000-80
C12
Connection Form, Machine Side
21
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
kg
F1
Cutting Direction
R
G3
Chamfer Form
C
H11
Cutting Tool Material
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
BLD
Tool Style Code
4
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Intercom
    Gearshaft
    Gühring
    4145 - WN 4143 TIN FORMING TAP IC
    Gühring
    1283 - DIN 371~ TIN FORMING TAP
    Gühring
    1266 - DIN 371~ TIN FORMING TAP
    Intercom
    Z72 - Driven gear
    Gühring
    1255 - DIN 371~ TIN FORMING TAP
    Gühring
    836 - DIN 371 TAP
    Gühring
    1732 - DIN374~ TIN FORMING TAP IC
Previews
3D
Dimension
2D
Download CAD models