Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Gühring
Description
3760 - WN GEWINDEFR. TMC SP
Bill of material
3760 8.000
J21
Item ID
J23
Item Description
GEWINDEFR, TMC SP
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
WN
J8
Treatment
FSC
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
mm
B71
Function Length
mm
A5
Neck Diameter
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
10
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
H11
Cutting Tool Material
HC-K/P
H21
Coolant Entrance Style Code
H22
Coolant Exit Style Code
H5
Coating
TICN
E2
Axial Rake Angle
27 Grad
F3
Helix Direction
R
F4
Helix Angle
27 Grad
H4
Tool Execution
H
D7
Weight
kg
J7
Data Chip
0
BLD
Tool Style Code
10
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    6511 - WN DEEP HOLE DRILL
    Gühring
    4636 - DIN 371 TAP IC
    Gühring
    915 - DIN 376 TIN TAP
    Gühring
    6509 - WN DEEP HOLE DRILL
    Gühring
    3740 - WN GEWINDEFR. TM SP
    Gühring
    3743 - WN GEWINDEFR. TM SP
    Gühring
    5525 - WN NANOFIRE RATIO DRILL
    Trelleborg
    TSS Type TRA  (DIN 3760 Type A) - Radial Oil Seal TRA
    Trelleborg
    TSS Type TRE (DIN 3760 Type AS) - Radial Oil Seal TRE
    Maschinenbau Kitz
    Coupling Seal G1/4" - Seals
    Trelleborg
    Piston seal Type APMP till bore diameter 25 - Piston seal Type APMP till bore diameter 25 from Polyurethan
    norelem
    23915 - Rotary shaft lip seals DIN 3760
Previews
3D
Dimension
2D
Download CAD models