Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets ASA 35 simplex 9,525 x 4,77mm (06 C-1)
Bill of material
N03021
NAME
Name
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
D1
mm
A
mm
KG
kg
B1
4.1 mm
C
1.2 mm
R3
r3
10 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models