Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Haberkorn
Description
Taper bushes Taper Lock 3030
Bill of material
T31154
NAME
Name
D
Hole diameter (d)
mm
CNSORDERNO
Order number
B
mm
T2
mm
KG
kg
D1
Larger diameter (D1)
108 mm
L
Length
76.2 mm
SCREW
Screw
5/8''
CDS
Tightening torque
90 Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models