Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Haberkorn
Description
Timing belt pulleys HTD 8M 30 for taper bush for belt width 30 mm
Bill of material
T35467
NAME
Name
DESCRIPTION
Description
CNSORDERNO
Order number
TYPE
Type
MAT
Material
Z
Number of teeth
TAPERBUSH
Taper bushes
HM
Hole max.
mm
DP
dp
mm
DE
de
mm
DF
Df
mm
DM
Dm
mm
DI
Di
mm
F
38 mm
L
mm
R
mm
N
n°flange
KG
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели