Catalog navigation
Výběr CAD modelu
Available products: 18
HELP_VARIABLE
Company
Halder
Description
EH 25150. - Rubber Endstop Buffers low structure, with through-bore and adhesive pad
Bill of material
25150.1234 Rubber Endstop Buffer
BESTNR
Ref. No.
D1
mm
H
mm
D2
+0.5
mm
D3
+0.5
mm
S1
mm
S2
1.1 mm
FED
Spring rate R ~
N/mm
BB
Load capacity max.
FW
Spring range ~
mm
TEMPMIN
Temperature min.
-30 °C
TEMPMAX
Temperature max.
120 °C
G
Weight
g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model