Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1548. - V-Blocks
Bill of material
1548.100 V-Block
BESTNR
Ref. No.
1548.100
L1
78 mm
H1
40 mm
H2
115 mm
D1
12 mm
D2
Thread
M 12
D3
60 mm
DMIN
18 mm
DMAX
148 mm
G
Weight
1230 g
SYSTEM
System
L12
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models