Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Halder
Description
EH 1548. - V-Block Elements, right/left
Bill of material
1548.700 V-Block Element
BESTNR
Ref. No.
B1
48 mm
D1
12 mm
S
18 mm
A
15 mm
FORM
V-block element
G
Weight
1300 g
SYSTEM
System
L12
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models