Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Halder
Description
EH 1648. - V-Block Elements, right/left
Bill of material
1648.700 V-Block Element
BESTNR
Ref. No.
B1
53 mm
D1
16 mm
S
20 mm
A
17 mm
FORM
form
G
Weight
1500 g
SYSTEM
System
L16
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models