Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hammer Caster
Description
940BBL
Bill of material
940BBL-LZ75
CNSORDERNO
Order number
940BBL-LZ75
AW
Available wheels
D
Diameter of wheel
75
H
Height
108~102 mm
AB
Mounting plate
70x42 mm
XY
Pitch of mounting hole
56x28
P
Diameter of mounting hole
6.5 mm
E
Offset
29~30.3 mm
RT
Radius of turning
70
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    935BBE
    Hammer Caster
    940LA
    Hammer Caster
    940BLA
    Hammer Caster
    935ER
    Hammer Caster
    940BBE
    Hammer Caster
    560SR
    Hammer Caster
    540HR
    Hammer Caster
    560S
    Hammer Caster
    540H
    Hammer Caster
    940ER
    Hammer Caster
    940L
    Colson Group
    141 Series - Spring Loaded Kingpinless Premium Quality Caster
    Colson Group
    6 Series Kingpinless - Zinc Plated Kingpinless Durable Finish Caster
    Caster Concepts
    84 Series Casters Standards - Vertical Mounted Spring Casters
Previews
3D
Dimension
2D
Download CAD models