Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Hammer Caster
Description
915MK
Bill of material
915MK-RB 100
CNSORDERNO
Order Number
AW
Available wheels
D
Diameter of wheel
mm
H
Height
mm
T
Diameter of shaft
22 mm
L
Length of shaft
50 mm
E
Offset
mm
RT
Radius of turning
mm
V
114 mm
M
Diameter of tap hole
M6x1 mm
SA
Postition of tap hole
18 mm
ST
Thickness of washer
3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    915MA
    Hammer Caster
    420EK
    Hammer Caster
    915EK
    Hammer Caster
    420MA
    Hammer Caster
    419S
    Hammer Caster
    420SKR
    Hammer Caster
    940BEA
Previews
3D
Dimension
2D
Download CAD models