Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Hammond Valve
Description
8623, 8633
Bill of material
8623-034
PNH
Part No.
VS
Valve Size
Inch
BOMAT
Body Material
BSMAT
Ball/Stem Material
Stainless Steel (316)
ECT
End Connection Type
PORT
Port Size
Full Port
SEMAT
Seat Material
Reinforced PTFE
OP
Operator
Stainless Latch-Lock Handle
A
Inch
B
Inch
C
Inch
D
Inch
E
Inch
F
0.00 Inch
G
0.00 Inch
H
Inch
I
Inch
J
Inch
K
L
Inch
M
Inch
N
P
Inch
R
Inch
S
Inch
CV
Cv
MATL
Material List
Material/Specification
LOD
Level of Details
WT
Weight
lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models