Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MA 36W4 crimp connector without ac
Bill of material
HARTING 09695120364
MANUID
Product number of the Manufacturer
09695120364
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Crimp termination, Male, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Black, Contacts: 36
DESCLONG
Long Description
Connector, Crimp termination, Male, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Black, Contacts: 36, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D SUB MA 36W4 crimp connector without ac
SUPPLIERALTNO
Alternative product number
09 69 512 0364
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAO742
Brand
D-Sub
AAT080
Pole number
36
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models