Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB SV FE SSDP STR29 25P PL3 GC 4-40 HT
Bill of material
HARTING 09663557512
MANUID
Product number of the Manufacturer
09663557512
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Female, Size: D-Sub 3, Thermoplastic resin (PCT), Plated steel, Contacts: 25
DESCLONG
Long Description
Connector, Reflow soldering termination (THR), Rated current: ‌6.5 A, Female, Size: D-Sub 3, Thermoplastic resin (PCT), Plated steel, Contacts: 25, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
DSUB SV FE SSDP STR29 25P PL3 GC 4-40 HT
SUPPLIERALTNO
Alternative product number
09 66 355 7512
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO742
Brand
D-Sub
AAT080
Pole number
25
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models