Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-VIS GbE SFP Transceiver SM L80
Bill of material
HARTING 20760380300
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20760380300
DESCSHORT
Short Description
Transceiver, Singlemode, Cable length: 80,000 m
DESCLONG
Long Description
Transceiver, Singlemode, Cable length: 80,000 m
MANUTYPEDESC
Manufacturer Type Description
Ha-VIS GbE SFP Transceiver SM L80
SUPPLIERALTNO
Alternative product number
20 76 038 0300
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAO742
Brand
Ha-VIS SFP
BAB392
certificate/approval
CE
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part