Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Hybridcbl. Dunker LAiO1 1,5m
Bill of material
HARTING 6.1887200001015E+14
MANUID
Product number of the Manufacturer
6.1887200001015E+14
PREVIEW
Preview
DESCSHORT
Short Description
Pre-assembled on both sides, Copper cable, (round), Largely oil resistant, Silicone-free
DESCLONG
Long Description
Pre-assembled on both sides, Copper cable, (round), Largely oil resistant, Silicone-free
MANUTYPEDESC
Manufacturer Type Description
Hybridcbl. Dunker LAiO1 1,5m
SUPPLIERALTNO
Alternative product number
61 88 720 0001 0150
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
109
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part