Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
SEK 10P FE DE FLAT CABLE ASSY,0.1M
Bill of material
HARTING 33182430100063
MANUID
Product number of the Manufacturer
33182430100063
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (flat), Cable assemblies, Pre-assembled on both sides, Cable length: 0.1 m
DESCLONG
Long Description
Copper cable, (flat), Cable assemblies, Pre-assembled on both sides, Cable length: 0.1 m
MANUTYPEDESC
Manufacturer Type Description
SEK 10P FE DE FLAT CABLE ASSY,0.1M
SUPPLIERALTNO
Alternative product number
33 18 243 0100 063
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAO057
Product type
SEK 10P FE DE FLAT CABLE ASSY,0.1M
AAO742
Brand
SEK
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    SEK-18 SV FE TYPA ANS 10P PLS4
    HARTING
    SEK CAB FLAT COLOR AWG28/7 10P 30,48m
    HARTING
    SEK-18 SV FE TYPA 34P PL3 BULK UT
Previews
Download CAD models
No generation actions are associated with this part