Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han S 200 CA-c-b/r 35mm² 0,5m
Bill of material
HARTING 33506869244005
MANUID
Product number of the Manufacturer
33506869244005
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
Han S 200 CA-c-b/r 35mm² 0,5m
SUPPLIERALTNO
Alternative product number
33 50 686 9244 005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAB379
Type of plug-in contact, head 1
Female, Angled, Black
AAB762
Length of the preassembled line
0.5 m
AAC108
Degree of protection (IP), mounted
IP40, mated condition, IP20, unmated condition (1500 V DC; 1000 V AC)
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
120 °C
AAD251
Material of the cable mantle
Polyolefin copolymer
AAO742
Brand
Han® S
AAP775
Number of wires
1
AAP798
Application standards
EN 50264-3-1
AAS488
Type of plug-in contact (head 2)
Female (socket), Angled, Red
BAB378
Color of coat
Black
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models