Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
USB 2.0 PFT A plug - A HIFF jack 1,5m
Bill of material
HARTING 09455451922
MANUID
Product number of the Manufacturer
09455451922
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m, Diameter: 4.9 mm
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m, Diameter: 4.9 mm
MANUTYPEDESC
Manufacturer Type Description
USB 2.0 PFT A plug - A HIFF jack 1,5m
SUPPLIERALTNO
Alternative product number
09 45 545 1922
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
USB 2.0 PFT A plug - A HIFF jack 1,5m
AAO742
Brand
USB
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models