Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI IP20/ 90°ang.90+270° 22/7;3,0m;outdo
Bill of material
HARTING 09470304069
MANUID
Product number of the Manufacturer
09470304069
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.5 m
MANUTYPEDESC
Manufacturer Type Description
RJI IP20/ 90°ang.90+270° 22/7;3,0m;outdo
SUPPLIERALTNO
Alternative product number
09 47 030 4069
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
69
AAO057
Product type
RJI IP20/ 90°ang.90+270° 22/7;3,0m;outdo
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models