Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Kab.AWG26/7,Cat6, flex. IP20+PP;0,5m
Bill of material
HARTING 09457011507
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09457011507
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
RJI Kab.AWG26/7,Cat6, flex. IP20+PP;0,5m
SUPPLIERALTNO
Alternative product number
09 45 701 1507
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
106
AAO057
Product type
RJI Kab.AWG26/7,Cat6, flex. IP20+PP;0,5m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models