Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-Vis EtherRail 4xAWG22/19 CAT5 1000m
Bill of material
HARTING 09456000158
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09456000158
DESCSHORT
Short Description
Copper cable, (round), for railway applications, 4x AWG 22/19, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 1,000 m
DESCLONG
Long Description
Copper cable, (round), for railway applications, 4x AWG 22/19, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 1,000 m, Cat. 5, Class D up to 100 MHz
MANUTYPEDESC
Manufacturer Type Description
Ha-Vis EtherRail 4xAWG22/19 CAT5 1000m
SUPPLIERALTNO
Alternative product number
09 45 600 0158
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
Ha-Vis EtherRail 4xAWG22/19 CAT5 1000m
AAP775
Number of wires
4
AAQ328
AWG-number
4x AWG 22/19
AAU734
Manufacturer product description
Copper cable, (round), for railway applications, 4x AWG 22/19, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 1,000 m, Cat. 5, Class D up to 100 MHz
AAW338
Manufacturer product designation
Copper cable, (round), for railway applications, 4x AWG 22/19, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 1,000 m
BAB378
Color of coat
Black
BAB392
certificate/approval
0
BAE029
Material of the mantle
Polyolefin copolymer electron beam crosslinked Comp 752
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
CAD모델 다운로드