Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 X-coded Cable Assembly 20m
Bill of material
HARTING 21330100850200
MANUID
Product number of the Manufacturer
21330100850200
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 20 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 20 m
MANUTYPEDESC
Manufacturer Type Description
M12 X-coded Cable Assembly 20m
SUPPLIERALTNO
Alternative product number
21 33 010 0850 200
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
98
AAO057
Product type
M12 X-coded Cable Assembly 20m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part