Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 X-coded cable assembly; 0,5m
Bill of material
HARTING 21330101850005
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21330101850005
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
M12 X-coded cable assembly; 0,5m
SUPPLIERALTNO
Alternative product number
21 33 010 1850 005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
353
AAO057
Product type
M12 X-coded cable assembly; 0,5m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Har-speed M12 malecont. Crimp AWG 23-26
    HARTING
    M12 Crimp Slim Design 4pol D-coded male
    HARTING
    har-speed M12Crimp SlimDesign x-coded
    HARTING
    M12 X-coded cable assembly; 1,5m
Previews
Download CAD models
No generation actions are associated with this part