Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJ45 - M12 d-code ang AWG22/7 PUR 40m
Bill of material
HARTING 09486883018400
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09486883018400
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Type C, Cable length: 40 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Type C, Cable length: 40 m
MANUTYPEDESC
Manufacturer Type Description
RJ45 - M12 d-code ang AWG22/7 PUR 40m
SUPPLIERALTNO
Alternative product number
09 48 688 3018 400
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO057
Product type
RJ45 - M12 d-code ang AWG22/7 PUR 40m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models