Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Mod RJ45 IDC cable jack 4P AWG 24-22
Bill of material
HARTING 09145451120
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09145451120
DESCSHORT
Short Description
IDC termination, Female, Contacts: 4, Polyamide (PA)
DESCLONG
Long Description
IDC termination, Female, Contacts: 4, Polyamide (PA)
MANUTYPEDESC
Manufacturer Type Description
Han-Mod RJ45 IDC cable jack 4P AWG 24-22
SUPPLIERALTNO
Alternative product number
09 14 545 1120
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
105
AAB754
Contact design
Socket
AAC036
wire protection present
No
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAD244
Category
5, Class D up to 100 MHz
AAG599
max. data transmission rate
0 Mbit/s
AAM483
material of contact insert
Plastic
AAO057
Product type
Han-Mod RJ45 IDC cable jack 4P AWG 24-22
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAS468
Contact type
IDC termination
AAT080
Pole number
4
AAU734
Manufacturer product description
IDC termination, Female, Contacts: 4, Polyamide (PA)
AAW338
Manufacturer product designation
IDC termination, Female, Contacts: 4, Polyamide (PA)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models