Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Current Sensor HCMR 200A-0-20-CEA-T-G
Bill of material
HARTING 20310209301
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20310209301
DESCSHORT
Short Description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±,420 A, KN Turns ratio: 1 : 2000
DESCLONG
Long Description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±,420 A, KN Turns ratio: 1 : 2000
MANUTYPEDESC
Manufacturer Type Description
Current Sensor HCMR 200A-0-20-CEA-T-G
SUPPLIERALTNO
Alternative product number
20 31 020 9301
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
0
AAC078
Primary rated current In
200 A
AAC113
Secondary rated current
0.1 A
AAF703
max. input voltage
15 V
AAF704
min. primary voltage range
12 V
AAG535
weight
100 g
AAO057
Product type
Current Sensor HCMR 200A-0-20-CEA-T-G
AAP798
Application standards
EN 50178
AAU734
Manufacturer product description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±,420 A, KN Turns ratio: 1 : 2000
AAW338
Manufacturer product designation
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±,420 A, KN Turns ratio: 1 : 2000
BAB392
certificate/approval
CE
BAB511
measurement accuracy
0.5 %
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90303370
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models