Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Signal C096FS-2,9C1-1-NFF
Bill of material
HARTING 09032962824222
MANUID
Product number of the Manufacturer
09032962824222
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Female connector, Wave soldering termination, Rated current: ‌2 A, Contacts: 96, Straight
DESCLONG
Long Description
Connectors, Female connector, Wave soldering termination, Rated current: ‌2 A, Contacts: 96, Straight, Copper alloy, Noble metal, Mating side, Sn over Ni, Termination side, Performance level: 1, acc. to IEC 60603-2, Coding: Coding with loss of contacts, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7035 (light grey)
MANUTYPEDESC
Manufacturer Type Description
DIN-Signal C096FS-2,9C1-1-NFF
SUPPLIERALTNO
Alternative product number
09 03 296 2824 222
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAC202
Material of the contact coat
Noble metal, Mating side, Sn over Ni, Termination side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
2 A
AAP662
Number of rows
3
AAT080
Pole number
96
AAU734
Manufacturer product description
Connectors, Female connector, Wave soldering termination, Rated current: ‌2 A, Contacts: 96, Straight
AAW338
Manufacturer product designation
DIN-Signal C096FS-2,9C1-1-NFF
AAZ327
Grid dimensions 1
2.540 mm
AAZ328
Grid dimensions 2
2.540 mm
AAZ332
Pin length
2.900 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Noble metal, Mating side, Tin (Sn), Termination side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
With fixing flange
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models