Catalog navigation
CAD模型選擇
可提供的產品: 10
HELP_VARIABLE
Company
HAVIT
Description
AFS / AFX - SAE-Threaded flange UN/UNF
Bill of material
AFS-106-T-CR3
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
BOLT
Bolts
BOLT1
Bolts
MB
Maximum recommended working pressure
210 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
A
1 7/8-12UN Inch
B
38 mm
C
69.9 mm
D
93 mm
E
35.7 mm
F
78 mm
G
45 mm
H
25 mm
I
23 mm
L
13.5 mm
U
49.8 mm
K
3.3 mm
Z
15 °
MASS
Weight (without attachment and screws)
1.05 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型