Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
HAWLE
Description
490-00 - Freeflow underground hydrant
Bill of material
4900811501
IN
Item Number
LOD
LOD Level
CON
Connection
DN
Nominal Diameter
PN
Max. operating pressure
16 bar
RD
m
O
Version/Outlet
H
mm
L
325 mm
L1
305 mm
L2
280 mm
B
mm
W
Weight
kg
MAT
Materials
Cast components: GJS-400, Hawle epoxy powder coated; Medium pipe: stainless steel, Hawle epoxy powder coated; Spindle/shut-off blade/shut-off device: stainless steel; Protection jacket: PP (polypropylene); Gaskets: EPDM
MED
Medium
potable water
NOTICE1
Notice
NOTICE2
Notice
notice 1: Special lengths on request; notice 2: Additional cost for suction drainage device (Order No.: 4910800505) for fixed installation in ground area water; notice 3: Breakaway set/predetermined breaking point on request
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models