Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
GK11 - Guide shaft support - open type·locating hole type
Bill of material
GK11YU-D12
CNSORDERNO
CODE
Code
TYPE
Types
MAT
Material_(international)
MAT1
Material_(solar)
SUR
Surface_treatment
FJ
enclosure
D
DH7
mm
TOL
DH7T
+0.018/0 mm
T1
10.0 mm
L
22 mm
D1
32 mm
H
52 mm
T
6.0 mm
B
10 mm
DD1
d1
9.0 mm
P
42 mm
Q
4 mm
F
25 mm
W
35 mm
P1
35 mm
S
1.5 mm
TT1
t1
1.5 mm
X
11.0 mm
A
4.0 mm
DD2
d2
4.5 mm
DD
d
4.5 mm
M
M5
MXP
M5x12
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models