Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BB65A_65B - Super simple strut fixing clip
Bill of material
BB65AW-D6
CNSORDERNO
SC
Serial code
TYPE
Type
TM
Texture of materia
A6061
ST
Surface treatment
E
Enclosure
Hexagon socket head cap screw
D
DH7
mm
DH7T
+0.012/0 mm
W
10 mm
L
21.5 mm
L1
10.5 mm
L2
11 mm
RR
r
5 mm
H
8 mm
MM1
m1
M2.6
V1
4 mm
F
F1
5 mm
P1
6.5 mm
W1
1.0 mm
MM
m
M3
DD1
d1
6.5 mm
DD2
d2
3.5 mm
V
3.5 mm
AS
Accessory screw
(M3-6)*1
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models