Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Heiss
Description
HWZ 400 Type B - Through holes
Bill of material
HEISS HWZ 400- B 32/20/15-003---( M=M12, A2=12, A4=18)
TYP
Type
HWZ 400
BD
Line pressure
400 bar
K
Piston diameter Ø
mm
D
Piston rod diameter Ø
mm
KS
Piston-rod end
AF
Type
B
HUB
Stroke length
mm
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
M
Thread
A2
Rod overhang A2
mm
Enter value for A2
Rod overhang A2
mm
cm
inch
ft
A4
Thread depth
mm
Enter value for A4
Thread depth
mm
cm
inch
ft
A22
Thread length a2
mm
A11
Height a1
mm
LINK
Link
General Technical Data
INFO
Note
Information
Note
NHUB
Standard stroke
mm
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
A
Length
mm
A1
Width A1
mm
A3
Width across flats depth
mm
A33
Headless screw length a3
mm
A5
Length
mm
A6
Height
mm
A7
Height
mm
A9
Depth
mm
A10
Height
mm
G
Threaded connection
SW
Width across flats
mm
KF
Piston surface
cm²
KRF
Piston ring surface
cm²
KKS
Piston force thrusting at 40 MPa (400 bar)
kN
KKZ
Piston force tractive at 40 MPa (400 bar)
kN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Heiss
    Design 113 - Foot Attachment
    Heiss
    Design 113-2 - Foot Attachment
    Heiss
    HKZ 500 design B - Through holes
    Heiss
    Design AD2 - through holes countersunk on bottom side
    Heiss
    HWZ 400 Type A - Threaded blind holes
    Heiss
    HKZ 500 design A - Threaded blind holes
    Märkische Stanz-Partner
    NC.015.00.20000 - Gas Spring, compact height, FP serie
    Märkische Stanz-Partner
    NC.010.00.00200...1 - Gas Spring, compact height
    Hydropneu
    74 - Standardzylinder
    HEB
    block cylinder up to 400 bar - BLZ400
    Heiss
    GA - Hydraulic Rod Clevis
Previews
3D
Dimension
2D
Download CAD models