Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9074-01 - Cavity wall one-gang junction box
Bill of material
9074-01
CNSORDERNO
Art. No.
9074-01
BZ
Type
Cavity wall one-gang junction box, Radiation protection german dimension, for lead-free radiation protection walls
LOD
Level of Details
FUR
For panel thickness
7 - 40 mm
T
Depth
58.5 mm
FL
Cut hole Ø
74 mm
ABSTAND
Fixing screw spacing
60 mm
LF
Cable entries of up to Ø 11.5 mm
2
VPE
Support connectors for each package
3
BGW
Lead equivalent value [mm Pb]
bis 3
CNSMASSEXACT
Individual net weight
219.3 g
CNSVOLUMEEXACT
Single volume
0.807 l
CNSEAN
EAN-Code
4013456537187
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    7650 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    1564-01 - Fire protection one-gang junction box
    HELIA
    7501 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    752 - Q-range ECON® with 2 screw domes
    HELIA
    7651 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    9268-94 - Cavity wall electronics box ECON® Flex
    HELIA
    1569-01 - Flush-mounting, one-gang junction box
    HELIA
    7522 - Q-range ECON® with 2 screw domes
    HELIA
    9074-03 - Cavity wall one-gang junction box
    KAISER
    1556-04 - Cavity wall one-gang junction box
    HELIA
    7502 - Q-range® Gerätedosen
    HELIA
    5013 - Cavity wall, O-range®, double
    AGRO
    9923.30 - Flush-mounted box 3x1
    HELIA
    5012 - Cavity wall, O-range®, double
Previews
3D
Dimension
2D
Download CAD models