Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
HellermannTyton
Description
For round holes, without wings
Bill of material
HellermannTyton 111-85603
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
T30RSF(U)
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
LAENGEL
Length L
158 mm
BREITEW
Width (W)
3.6 mm
HOEHEH
Height (H)
5.8 mm
BUENDELMAX
Bundle ∅ max.
32.0 mm
BUENDELMIN
Bundle ∅ min.
1.6 mm
DURCHMESSER25
Fixing hole Ø FH
4.7 - 5.6 mm
BLECHDICKEMAX
Panel thickness max.
2.1 mm
BLECHDICKEMIN
Panel thickness min.
0.75 mm
MINDESTHALT60
Minimum retaining strength
136 N
MATERIAL
Material
FARBE
Colour
BETRIEBSTEM46
Operating Temperature
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
5000.000
URL1
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型