Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
SRC-Series
Bill of material
HellermannTyton 156-02742
IDNR
Identification
156-02742
DESCRIPTION14
Short Description
Clamp, screwable
MANUFACTURE19
Manufacturer Type Description
SRC150M8-PA6GF30-BK
MATERIAL
Material
Glass fiber reinforced polyamide 6 (PA6GF 30%)
FARBE
Colour
Black (BK)
BUENDELMAX
Bundle ∅ max.
29.0 mm
LAENGEL
Length L
250 mm
NOCUPEROU
Number of content units per order unit
1000
QUANTITYMIN
Minimum order quantity
150
BREITEW
Width (W)
33 mm
HOEHEH
Height H
49.4 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +100 °C
HOEHEH2
Height (H2)
29.4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models