Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HellermannTyton
Description
PSR-90 90° Elbow PA6 Fitting, Ext. Thread
Bill of material
HellermannTyton 166-40803
IDNR
Identification
DESCRIPTION14
Short Description
90° Non-metallic fitting with fixed external thread, grey
MANUFACTURE19
Manufacturer type description
NENNMASS
Nominal diameter
mm
MATERIAL
Material
Polyamide 6.6 (PA66)
FARBE
Color
Grey (GY)
LAENGE
Length
mm
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
HOEHEH
Height (H)
mm
BRANDSCHUTZ46
Flammabiltiy
UL94 V2
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating temperature
-50 °C to +135 °C
KLEINSTERI134
Internal diameter min.
mm
AUSSENDURC135
External diameter max.
mm
URL1
Deeplink
Deeplink(de)
K
Thread
GL
Thread length
mm
M
Length
mm
N
External diameter max.
mm
O
Minimum bore size
mm
P
SW main body
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models