Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
SJ / LJ / BHJ - Standard Bearings
Bill of material
SJ13C
CNSORDERNO
Order number
SJ13C
PREVIEW
Preview
DESC
Description
GV3 Standard Bearing
USE
Use With Flat Track
MS & NMS
FT
Fixing Type
A
Diameter
mm
FST
Fixing Stud Type
DR
Double Row Bearings
NS
Nitrile Sealed Bearings
CHK
Controlled Height
B
Height
10.1 mm
B1
Height
5.47 mm
CS
Short Stud C
5.8 mm
CL
Long Stud C
9.5 mm
C1S
Short Stud C1
3.0 mm
C1L
Long Stud C1
6.7 mm
C2S
Short Stud C2
2.2 mm
C2L
Long Stud C2
2.4 mm
D
Radius
9.51 mm
E
Metric Fine E
M4 x 0.5
F
Height
8 mm
M
Height
5.8 mm
G
Key Width
0.0 mm
H
Key Width
7 mm
H1
Diameter
9 mm
J
Length
0.00 mm
K
Diameter
4 mm
L
Key Width
7 mm
N
Length
1.0 mm
P
Height
6.25 mm
P1
Height
6.6 mm
Q
Height
8.5 mm
Q1
Height
3.75 mm
Q2
Height
6.75 mm
R
Length
30.0 mm
R1
Length
47.5 mm
S
Key Width
8 mm
T
Length
20.0 mm
U
Thread
M3
V
Diameter
5.5 mm
DRWLC
Max. Working Load Capacity - Double Row Bearings - Radial
- N
DAWLC
Max. Working Load Capacity - Double Row Bearings - Axial
- N
TRWLC
Max. Working Load Capacity - Twin Bearings - Radial
120 N
TAWLC
Max. Working Load Capacity - Twin Bearings - Axial
60 N
LCRCO
Bearing Static Load Capacities For Double Row Bearings - Radial Loads
- N
LCRC
Dynamic Load Capacities For Double Row Bearings - Radial Loads
- N
LCACO
Bearing Static Load Capacities For Double Row Bearings - Axial Loads
- N
LCAC
Dynamic Load Capacities For Double Row Bearings - Axial Loads
- N
LCTRCO
Bearing Static Load Capacities For each of two Twin Bearings - Radial Loads
265 N
LCTRC
Dynamic Load Capacities For each of two Twin Bearings - Radial Loads
695 N
LCTACO
Bearing Static Load Capacities For each of two Twin Bearings - Axial Loads
74 N
LCTAC
Dynamic Load Capacities For each of two Twin Bearings - Axial Loads
194 N
CNSMASSEXACT
Weight
8 g
INFO
Product link
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HepcoMotion
    GSJ / GLJ / GBHJ - Slimline Bearings
    HepcoMotion
    NMSE / NVE / NSE / NME / NLE - Single Edge Spacer Slides
    HepcoMotion
    NMS / NV / NS / NM / NL - Double Edge Spacer Slides
    HepcoMotion
    SR / LR - Wide Track Rollers
    HepcoMotion
    Boss Pinion - Boss Type Pinion
    HepcoMotion
    CS - Cap Seals
    HepcoMotion
    MS / V / S / M / L - Double Edge Flat Slides
    HepcoMotion
    CST - Cap Seals
    HepcoMotion
    GV3 Configurator
    HepcoMotion
    AU Standard - Standard Carriages
    HepcoMotion
    MSE / VE / SE / ME / LE - Single Edge Flat Slides
    HepcoMotion
    LB - Lubricators
    HepcoMotion
    FT - Flat Track
    HepcoMotion
    RLJ / RSJ - Through Hole
Previews
3D
Dimension
2D
Download CAD models