Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HORIUCHI MACHINERY Co., Ltd.
Description
FL Series - Long Type Cylinder
Bill of material
FL-SA1FA63BB1601ABD
CNSORDERNO
Order Number
SN
Series Name
FL: 14 MPa
SDC
Single/Double Classification
S: Single Rod Type
SSC
Standard/Special Classification
A: Standard Dimensions
MATERIAL
Packing Material
MOUNTING
Mounting Type
BORE
Bore
mm
TOR
Type of Rod
CUSHION
Cushion Format
STROKE
Stroke Length
mm
Enter value for STROKE
Stroke Length
mm
cm
inch
ft
PORTPIC
Description of Port Position
PORTDESC
Description of Port Position
※ In each of the dimension diagrams for mounting, the base position is given as (A) as seen from the rod side with the following positions expressed as (B)(C)(D) continuing in a clockwise direction.
RPORT
R Port Location
RCUSH
R Cushion Valve Location
RAIR
R Air Bleed Location
HPORT
H Port Location
HCUSH
H Cushion Valve Location
HAIR
H Air Bleed Location
ENDJOINT
End Joint
PIN
Pin
LOCKNUT
Lock Nut
BELLOWS
Bellows
POS
Position of Rod
mm
Enter value for POS
Position of Rod
mm
cm
inch
ft
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models