Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
HPS International
Description
Mega DSS - Mega double swivel shackle, High tensile, GRADUP
Bill of material
MEGA.DSS M 100 UP
REF
Reference
ROT
Rotation
°
DIA
Diameter
WLL
5:1 Working load limit
WLL2
4:1 Working load limit
L
mm
TT
Tightening torque
S
36
A
127 mm
B
64 mm
C
140 mm
D
195 mm
E
143 mm
F
278 mm
G
69 mm
CNSMASSEXACT
Weight
kg
INFO
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models