Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HPC
Description
BLHM50 - Right angled gearbox, double output shafts - Torque up to 30Nm
Bill of material
HPC - BLHM50-1
REF
Part number
RAP
Ratios
VME
Max. input speed
3000 t/min
VMS
Max. output speed
t/min
REND
Efficiency at 1000 RPM
88% 1000t/min
MOD
Module
1.5
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models