Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Ratio Multipliers RM1 - RM1
Bill of material
0270-03001
PN
Part No.
0270-03001
MN
Model Number
RM1Q
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
OD
Output Diameter
0.625 Inch
DESCRIPTION
Description
RM1Q-2.056-48CZ-56C
PT
Product Type
Parallel
PL
Product Line
Helical Ratio Multiplier
IT
Input Type
Motor Frame
ID
Input Diameter
0.500 Inch
OT
Output Type
Shaft
AJ
3.750 Inch
AK
3.002 Inch
BD
4.35 Inch
BF
0.281 Inch
BF1
N/A Inch
O
2.05 Inch
T
0.625 Inch
IB
Input Bore
0.500 Inch
IK
Input Keyway
1/8 x 1/16 Inch
OK
Output Keyway
3/16 x 3/32 Inch
WGT
Weight
19 Lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models